Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    • Default Alternative Text

      Industrial Refrigeration Solutions

      Digital Bypass Starter III (DBSIII)

    Default Alternative Text
    An economical solution for new and retrofit industrial refrigeration applications
    • Solutions

      The new DBS III with the integrated Altistart 22/48 soft start/stop unit allows you to improve performance and provide stable operation for your refrigeration equipment.
    • Value Proposition

      The DBS III, a digital, solid-state, reduced-voltage combination motor starter, is an integrated solution for reduced-voltage starting and soft stopping of standard three phase asynchronous induction motors, plus, extends the useful life of the equipment while reducing KW energy demand.
    • Differentiation

      The DBS III starter reduces inrush current (with resulting voltage sag) as well as reducing mechanical shocks that can result from starting a motor across the line. Integrated control algorithms help ensure smooth rotation throughout the starting ramp without mechanical instability. Included within the DBS III starter is an integral shorting contactor to reduce steady-state motor operational losses.

    Product Information

    • Simple start-up and commissioning through the color touchscreen (HMI), graphic alphanumeric display
    • Simple panel installation: Bolt-on panel for retrofit applications
    • True three-phase control and other protection functions including: shunt trip, soft stop, phase loss and phase reversal protection
    • Isolated low voltage section compliant with NFPA 70E® arc flash hazard safety requirements
    • Direct upgrade from legacy DBS or Wye-Delta starters
    • Setup menu, advanced dual pro_ le setup, fault history menu, and data monitoring menu
    • Shorting contactor eliminates SCR losses
    • Simple power and control wiring
    • High SCCR (65kA @ 460V and 42kA @ 600V)
    • Oversized control transformer
    • Fused oil pump starter
    • Easy integration into OEM machines