Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    • Default Alternative Text
      Save Energy | Increase Efficiency | Reduce Lifecycle Costs

      Process Optimization Solutions

      Enabling up to 30% savings in energy consumption, 25% increase in operation efficiency and 20% reduction in the total cost of ownership.

      • Solutions

        Our comprehensive offer of solutions enable water and wastewater utilities to achieve the maximum return from existing capital investments. We provide customized solutions that render performance enhancements and operational efficiency.

      • Value Proposition

        • Predictive verses reactive activities
        • Optimal utilization of assets
        • Life extension of existing assets
        • Reduced consumption of resources
        • Ease of use solutions tailored to user
        • Generate energy
      • Differentiation

        • Best in class technologies
        • Water industry specific solutions
        • Accurate, reliable, and secure systems
        • Team experienced in Energy and Process
      Water treatment plant at twilight

      Applications

      Schneider Electric provides scalable solutions for optimizing water and wastewater operations and management. Whether it is optimizing a single process or providing Smart Water deployments throughout a utility, our highly integrated solutions enable up to 30% savings in energy consumption, 25% increase in operational efficiency and 20% reduction in the total cost of ownership.