• Default Alternative Text

    Altivar Process variable speed drives

    Optimized water pumping for optimized water tasting

    Learn more
  • Default Alternative Text

    More than just a drive

    Altivar Process variable speed drive for Oil & Gas applications

    Solutions for Oil&Gas
  • Default Alternative Text

    The first of its kind

    Altivar™ Process, the first ever variable speed drive with embedded services for industrial applications

    Discover more
    • Read

      • Read more about Schneider Electric solutions

        White Paper - Altivar Process

        Discover the three steps for reducing total cost of ownership in pumping systems Read more
    • Learn

      Altivar Process animation


      Discover how Altivar Process drives can help you meet your challenges in Oil&Gas and Water applications. Start the animation
    • Watch

      • What the analysts are saying

        Discover the ARC interview on Altivar Process as they share their feedback on their capabilities.
    • Customer story Herning Water

      Discover how a Danish Utility company experiences the full range of benefits of the Altivar Process including energy savings, asset utilization and process optimization.

    • Case study First Quantum Minerals Mine, Finland

      An Altivar Process variable speed drive is tested for an underground fan application (dust ventilation) 1400m below ground at First Quantum Minerals for effects from exposure to vibration and dust after a controlled explosion.

    • Case study SLCE Watermakers

      SLCE, a manufacturer of desalinators, uses Schneider Electric Altivar Process speed drives to ensure their customers have high-uptime of equipment and keep manufacturing costs down. The team at SLCE describe why they chose Altivar Process for their desalinator units.

      Is your drive IoT ready? Altivar Process is.

      The variable-speed Altivar Process is more than just a drive. It’s a smart, connected product, delivering information to your fingertips so you can make business decisions on-the-go. Optimize your business with Altivar Process key services, including process and asset optimization, and energy management savings of up to 35%.

      Facts

      • Default Alternative Text Energy savings of up to 25%
      • Default Alternative Text Up to 20% downtime reduction
      • Default Alternative Text Increase operational efficiency by up to 25%*
      • Default Alternative Text Reduce total cost of ownership by up to 20%*
      • Default Alternative Text Altivar Process is now 80% recyclable
      • Default Alternative Text Packaging has been reduced by 64%

      Contact Us - Anytime

      We are here to provide solutions and answers.

      To access expert support about your variable speed drive needs and to find out how your business can start experiencing the benefits of the Altivar Process today, please contact us.

      Contact us