Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

     

    Back Basic Charging Stations

    Share

    Copy Cancel
    EV230PDR Picture

    EV230PDR

    EVlink Level 2 Pedestal-Mounted Dual 7.2kW Exterior Charging Station

    Range: EVlink Commercial EV Charging Solutions FAQ Documents & Downloads THIS PRODUCT IS OBSOLETE
    • Price
      4000.00 USD
    Sales support
    • Product availability :
      Stock - Normally stocked in distribution facility

    Product Life Status : End of Commercialization

    • Characteristics

      Main
      range
      EVlink
      product or component type
      Charging station
      device application
      Commercial
      type of installation
      Outdoor
      mounting mode
      Pedestal mount
      Complementary
      NEMA degree of protection
      NEMA 3R
      material
      Enclosure : metallic and white
      Pedestal : metallic and black
      [Us] rated supply voltage
      208...240 V ACat 60 Hz, single phase
      supply current
      30 A
      poles description
      2P (power circuit)
      nominal output power
      7.2 W at 30 A
      level or class
      Level 2
      output type
      Sides of enclosure : 2 black charging cable of 5.5 m and non retractable
      connector type
      SAE J1772
      protection type
      Ground fault protection with CCID20 (automatic test at the beginning of each charge cycle)
      Automatic restart after ground fault or main power loss
      local signalling
      Device fault : 2 red indicator light
      Charge : 2 blue indicator light by blinking
      Power ON : 2 green indicator light
      height
      1433.5 mm
      width
      12.99 in (330 mm)
      depth
      6.69 in (170 mm)
      product weight
      105.82 lb(US) (48 kg)
      Environment
      ambient air temperature for operation
      -22...131 °F (-30...55 °C)
      electromagnetic compatibility
      Electrostatic discharge : 15 kV open air
      Electrostatic discharge : 8 kV contact
      Surge immunity test : 6 kV
      Immunity to radiated fields : 20 V/m
      Immunity to conducted disturbances : 20 V
      Electrical fast transient/burst immunity test : 2 kV
      standards
      UL 2594
      CSA C22.2
      product certifications
      FCC part 15 class B
      Ordering and shipping details
      Category
      21003 - EV CHARGING STATION BUILDING
      Discount Schedule
      DE10
      GTIN
      00785901955337
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      104
      Returnability
      Y
      Country of origin
      US
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads (1)

    Support

    Ask. We answer

    Loading

    See all FAQs