Square D LV Switchboards: Custom and Standard

Feature design innovations for easier equipment installation and maintenance.
Contact an Expert Back To Switchboards

Presentation

Square D LV Switchboards: Custom and Standard
-
  • Presentation

    For solutions that bring people, products and information together, Square D® LV QED Switchboards are built to last and feature design innovations that make these products easier to install and maintain. Supported by one of the largest distributor, sales and service organizations in the industry, Square D® LV QED Custom and Standard Switchboards are readily available to meet the needs of contractors, consultants and end-users.

    As one of the most trusted names in electrical distribution, Square D brand QED Switchboards are designed with the highest standards of quality. Custom or Standard  Switchboards feature Schneider Electric's unique I-Line® plug-on connections in group-mounted construction. With the I-Line design, a screwdriver is the only tool required to firmly ratchet the line end of a molded-case circuit breaker directly onto the I-Line bus assembly. This plug-on design allows quick installation and mounting flexibility of circuit breakers up to 1200A.

    To better meet our customer’s tight schedules, our Square D QED Standard Switchboard offering with Accelerated Engineering brings together standard designs for the most frequently requested ratings and options. With Accelerated Engineered Switchboards, on-demand approval drawings and an auto release of the equipment will allow you to stay competitive by simplifying the order process and offering a reduction in ship time. Please contact your local authorized Square D distributor for more information.

    Custom Option: Switchboard Features

    • Ratings through 5000 A, 200 kA SCCR
    • Voltages to 600 Vac or 250 Vdc
    • Circuit breaker and fusible switch mains and feeders
    • Hot or cold sequence utility metering
    • Internally-mounted Surgelogic® surge protective devices
    • Powerlogic® customer metering, including custom communications capability and inter-wiring
    • Transparent Ready® equipment communications
    • Quick Connect Generator option available

    Standard Option: Accelerated Engineered Switchboard Features

    • Ratings up to 4000 A, 100 kA SCCR
    • Voltages to 600 Vac or 250 Vdc
    • Indoor and Outdoor NEMA enclosure types
    • Aluminum with tin plating or Copper with silver plating bussing options
    • Single or Double Row I-Line Distribution configurations available
    • Internally-mounted Surgelogic® surge protective devices
    • Powerlogic® customer metering, with available unwired communications capabilities.
    Commerical Multi-Metering
    Reduce footprint requirements and installation time for projects requiring top exit of load side cables.

    Cost-effective means of providing revenue (utility) metering for multiple tenants. It is an ideal solution for strip shopping centers or for shopping mall applications. Commercial multi-metering is hot sequence metering and is available with either Lever By-pass or Non-Lever By-pass construction.
  • Integrated front accessible load side wireway in each section for top exit of cables
  • Front and rear alignment standard
  • Switchboard ratings through 4000 A, 100 kA
  • Meter sections in either three or six socket section configuration
  • Tenant mains either circuit breaker or fusible
  • 60-200 A without lever by-pass have self-contained meter sockets, 5 or 7-jaw, ring type, test block were required
  • 60-200 A lever by-pass have self-contained meter sockets, 7-jaw, ring-less
  • 400-1200 A have current transformer rated meter compartments
  • Factory installed devices are completely wired from meter socket to disconnect
  • Provisions for adding future tenants available as well as future sections
  • Sections in either NEMA Type 1 or NEMA Type 3R construction
  • Application

    • Commercial Buildings
    • Textile
    • Manufacturing
    • Industrial Buildings
    • Water Wastewater
    • Automotive
    • Healthcare Facilities
    • Data Centers
    • Commercial Office Buildings
    • Pharmaceutical