QO Plug-on Neutral Load Centers

Engineered for a quick Plug-on Neutral connection on every circuit, eliminating the pigtail neutral connection and reducing the amount of wire in the gutter.
Contact an Expert Back To Residential

Presentation

QO Plug-on Neutral Load Centers
QO Plug-on Neutral (PoN) Load Centers interiors are engineered to accept PoN CAFI circuit breakers for a quick Plug-on Neutral connection on every circuit. Designed for reliability and a time- and labor-saving installation, the QO Plug-on Neutral Load Center contains an extended neutral bar that directly connects to the QO Plug-on Neutral CAFI Circuit Breakers.
  • Presentation

    Engineered for a quick Plug-on Neutral connection on every circuit.

    QO Plug-on Neutral (QO PoN) Load Centers are designed to reduce installation time of CAFI Circuit Breakers.  Installing QO Plug-on Neutral CAFI Circuit Breakers eliminates the pigtail connection, clearing the wire gutter and speeding up the job. The mounting rail of plug-on neutral load center is engineered with a plated neutral bar that accepts all QO Circuit Breakers and is similar to the thermoplastic rail of standard QO load centers, but allows for the Plug-on Neutral CAFI Circuit Breakers to be connected on any circuit.  A comprehensive selection of QO Plug-on Neutral Load Centers are available to meet your specific needs.

    Single phase only

    • 100 and 200 amps Main breaker 125, 200 and 225A main lug devices available
    • 24, 30, 42, 54 and 60 full-size spaces/circuits 
    • Use standard QO flush or surface mount covers
    • Accepts both QO PoN and pigtail CAFI Circuit Breakers, and all QO Circuit Breakers and QO accessories
    • The QO Plug-on Neutral Load Center offers are additions to the standard QO offer

    The QO Plug-on Neutral Advantage
    The QO Plug-on Neutral Load Center interior is engineered for a quick Plug-on Neutral connection on every circuit.
    Features an innovative connector jaw that is integral to the Plug-on Neutral CAFI Circuit Breaker, eliminating the neutral wire, pigtail connection providing cleaner gutter space
    Straight-in wiring and uniform termination lugs help minimize cable bends, reducing waste and minimizing installation time
    Standard 22,000/10,000 ampere series short circuit current rating on main breaker load centers provides increased application capabilities

    Backed Out Neutral Screws save labor and installation time
    Features all of the QO Load Center benefits, now available with a quick Plug-on Neutral connection.