Technical FAQs

Ask a Question

What are the repair parts for an EZM742200R, Series 003, Branch Unit?

Issue:
Repair Parts

Product Line:
EZM Metering (Obsolete design)

Environment:
EZM needing repair

Cause:
Maintenance

Resolution:
Only the parts listed below are considered field replaceable:

Parts include Meter Socket through Tenant Circuit Breaker Compartment, include quantities for one position only (where a part number only is given the order quantity for that part is one):

7-Jaw Meter Socket (with Lever Type Bypass) - 61357
Mounting Screws for Meter Socket base - (3) 2149020181
Short Connectors for Line Side and Load Side of Meter Socket - (6) 4052745201 (OBSOLETE - NO LONGER AVAILABLE)
Keps Nuts for Short Line Sine and Load Side Connectors - (6) 2342702000
Line Side Meter Socket ``Z`` Bus Connectors - (3) 4052747950 (OBSOLETE - NO LONGER AVAILABLE)
Keps Nuts For Line Side Meter Socket ``Z`` Bus Connectors - (3) 2342702000
Load Side Meter Socket Bus Connectors:
LEFT Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748050 (OBSOLETE - NO LONGER AVAILABLE)
CENTER Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748150 (OBSOLETE - NO LONGER AVAILABLE)
RIGHT Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748250 (OBSOLETE - NO LONGER AVAILABLE)
Circuit Breaker Base Insulator - 4052527901
Pop Rivets to secure Circuit Breaker Base Insulator - (4) 2430313230
Circuit Breaker Base - 4052524101 (OBSOLETE - NO LONGER AVAILABLE)
Mounting Screws for Circuit Breaker Base - (4 ) 2159417241
Plug-On Fingers (Left and Right positions) for Circuit Breaker Base - (2) 4054400101
 (OBSOLETE - NO LONGER AVAILABLE)
Mounting Screws for Left and Right Plug-On Fingers - (2) 4020508801 (OBSOLETE - NO LONGER AVAILABLE)
Plug-On Finger (Center position) for Circuit Breaker Base - 4054400201 (OBSOLETE - NO LONGER AVAILABLE)
Mounting Screw for Center Plug-On Finger - 2159417121


OTHER Available Parts for this device:
Cover Mounting Screw - 4020513002K
Individual Meter Socket Trim (Ringless Type) - 4052789150
Gasket for Meter Socket Trim (Left and Right edges full length) - 1561042401
Circuit Breaker RB Cover (one position) - BCV


CTA-ID : 8307

Was this helpful?
What can we do to improve the information ?