Technical FAQs

Ask a Question

What are the repair parts for an EZM44125R, Series 002 branch unit?

Issue:
Repair parts

Product Line:
EZM

Environment:
Repair parts

Cause:
Maintenance

Resolution:
Only the parts listed below are considered field replaceable:

Parts include Meter Socket through Tenant Circuit Breaker Compartment, include quantities for one position only (where a part number only is given the order quantity for that part is one):

4-Jaw Meter Socket - 4052720650 (Obsolete, no longer available, no replacement)
Meter Socket Jaw Assembly - (4) 4052706950 (Obsolete, replaced by 7329794850)
Keps Nuts to secure Meter Socket Jaws - (4) 2342702001
Mounting Screws for Meter Socket - (2) 4020508201
Line Side Meter Socket Bus Connectors - (2) 4052756250 (Obsolete, no longer available, no replacement)
Keps Nuts for Line Side Bus Connectors - (2) 2342702001
Load Side Meter Socket Bus Connectors - (2) 4052752050 (Obsolete, no longer available, no replacement)
Circuit Breaker Base - 4052751802 (Obsolete, no longer available, no replacement)
Mounting Screws for Circuit Breaker Base - (4 ) 2142417201 (Obsolete, replaced by 2142717200)
Mounting Screws for Bus Connectors- (2) 4020508202
Connector Fingers for Circuit Breaker Base - (2) 4052707001 (Obsolete, no longer available, no replacement)
Mounting Screws for Connector Fingers - (2) 4020516301
Nuts for Connector Finger Mounting Screws - (2) 23504-990-02 (Obsolete, no longer available, no replacement)
Load Neutral Lug - 4025104251
Keps Nut to secure Load Neutral Lug - 2342702001
Load Neutral Bus Connector - 4052756350 (Obsolete, no longer available, no replacement)
Keps Nuts for Load Neutral Bus - 2342702001

OTHER Available Parts for this device:
Cover Mounting Screw - 4020513002K
Equipment Ground Terminal Assembly - 4052737150 (Obsolete, no longer available, no replacement)
Mounting Screws for Equipment Ground - (2) 2142217101
Individual Meter Socket Trim (Ring Type) - 4052793950 (Obsolete, no longer available, no replacement)
Gasket for Meter Socket Trim - 4052736801 (Obsolete, no longer available, no replacement)
Mounting Screw for Meter Socket Trim - 2142217101
Meter Socket Sealing Ring (standard aluminum snap type) - 2920910001
Circuit Breaker RB Cover (one position) - BCH (Obsolete, no longer available, no replacement)
Was this helpful?
What can we do to improve the information ?