Technical FAQs

Ask a Question

What are the repair parts for an EZM744200WBR, Series 002, Branch Unit?

ISSUE:
Old design repair parts 

PRODUCT LINE:
EZ Meter-Pak Metering Equipment

ENVIRONMENT:
repair parts

CAUSE:
Maintenance

RESOLUTION:
Only the parts listed below are considered field replaceable:

Parts include Meter Socket through Tenant Circuit Breaker Compartment, include quantities for one position only (where a part number only is given the order quantity for that part is one):

7-Jaw Meter Socket (without bypass, supplied with line and load side meter socket jaws, 5th jaw, and 5th jaw wire, short line side and short load side bus connectors) - 4052764950
Mounting Screws for Meter Socket Base - (3) 2142720140
Keps Nuts for Short Line Sine and Load Side Connectors - (6) 2342702000
Line Side Meter Socket ``Z`` Bus Connectors - (3) 4052747950 - Obsolete, NLA, With No Replacement
Keps Nuts For Line Side Meter Socket ``Z`` Bus Connectors - (3) 2342702000
Load Side Meter Socket Bus Connectors:
LEFT Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748050 - Obsolete, NLA, With No Replacement
CENTER Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748150 - Obsolete, NLA, With No Replacement
RIGHT Bus Conn. from Meter Socket to Circuit Breaker Base - 4052748250 - Obsolete, NLA, With No Replacement
Circuit Breaker Base Insulator - 4052527901 - Obsolete, NLA, With No Replacement
Pop Rivets to secure Circuit Breaker Base Insulator - (4) 2430313230
Circuit Breaker Base - 4052524101 - Obsolete, NLA, With No Replacement
Mounting Screws for Circuit Breaker Base - (4 ) 2159417241
Plug-On Fingers (Left and Right positions) for Circuit Breaker Base - (2) 4054400101 - Obsolete, NLA, With No Replacement
Mounting Screw for Left and Right Plug-On Fingers - (2) 4020508801 - Obsolete, NLA, With No Replacement
Plug-On Finger (Center position) for Circuit Breaker Base - 4054400201 - Obsolete, NLA, With No Replacement
Mounting Screw for Center Plug-On Finger - 2159417121


OTHER Available Parts for this device:
Cover Mounting Screw - 4020513002K
Individual Meter Socket Trim (Ringless Type) - 4052789150 - Obsolete, NLA, With No Replacement
Gasket for Meter Socket Trim (Left and Right edges full length) - 1561042401
Circuit Breaker RB Cover (one position) - BCV - Obsolete, NLA, With No Replacement


CTA-ID : 8306
Was this helpful?
What can we do to improve the information ?