Technical FAQs

Ask a Question

What are the dimensions of 8536 type S*O starters?

Issue:
What are the dimensions of 8536SGO?

Product Line:
Type S Full Voltage Contactors and Starters

Environment:
North American Products

Resolution:
See table below: 

Dimensions for 8536 Open Type

NEMA
Size

Type

No. of
Poles

Fig. No.

Dimensions, in. (Refer to Figure 2)

Wt

A

B

C

D

E

F

G

H

I

in.

in.

in.

in.

in.

in.

in.

in.

in.

(lb)

00, 0, 1, 1P

SAO–SCO

2–3

2

3.5

6.77

4.22

0.5

1

1.61

0.2

6.25

3.97

5

0, 1

SBO–SCO

4

2

4.53

6.77

4.22

0.5

1

2.67

0.2

6.25

3.97

5.5

2

SDO

2–3

2

4.31

7.81

4.94

0.5

1

2.16

0.2

7.34

4.06

7.75

4

5.63

7.81

4.94

0.5

1

3.47

0.2

7.34

4.06

9.25

3

SEO

2–3

2

5.47

11.09

6.5

0.88

1.75

3.59

0.31

10.19

5.75

17

4

9.75

12.13

6.5

1.81

1.75

5.81

0.31

11.19

5.75

25

4

SFO

3

2

6

12.88

6.5

1.81

1.75

3.94

0.31

11.19

5.75

22

4

9.75

12.88

6.5

1.81

1.75

5.91

0.31

11.19

5.75

25

5

SGO

3

2

8.56

17.56

8.75

4.75

7.25

5.38

0.63

16.38

6

62

6

SHO

3

2

12.34

28.06

9

4.75

7.25

5.78

5.06

18.56

8.69

85

7

SJO

3

2

12.34

37.25

10.88

4.75

7.25

5.78

7.22

22.38

9

140



 
Was this helpful?
What can we do to improve the information ?