Technical FAQs

Ask a Question

What are the MPPT 60-150's Electrical Specifications?

Issue:
MPPT 60-150 Electrical Specifications

Product Line:
MPPT60-150 Solar Charge Controller 

Environment:
Any MPPT60 installation

Resolution:
Maximum PV Array Voltage (Operating): 140 VDC
 
Maximum PV Array Open Circuit Voltage: 150 VDC

Array Short Circuit Current: 60 ADC maximum

Nominal Battery Voltage: 12, 24, 36, 48, 60 VDC

Battery Voltage Range (Operating): 10 VDC to 80 VDC

Maximum Output Current: 60 A (for all battery voltages except 60 V)

Maximum Output Power: 3500 W

Auxiliary Output: 5-13 V, up to 200 mA

Tare Loss/Night-time Power Consumption: 2.5 W

Charger Regulation Method: Three-Stage (bulk, absorption, float) or Two-stage (bulk, absorption)

Cause:
Customer wants to confirm the electrical specifications for the unit, so the customer won't overload the unit
Was this helpful?
What can we do to improve the information ?