Technical FAQs

Ask a Question

REVISION TO FAQ 2043426: wWhich type of DIN rail is used with the S29305 mounting kit?

Part number AM1ED200 is now obsolete and replaced with NSYDPR200T.  Part number AM1DE200 is obsolete and replaced with NSYSDR100.

It requires 15 mm depth on a 35 mm DIN rail: AM1ED200 for pre-punched and AM1DE200 for no mounting holes.

CTA-ID : 2061174
Was this helpful?
What can we do to improve the information ?