Technical FAQs

Ask a Question

What are the repair parts for an EZM37125 branch unit?

Repair parts

Product Line:
EZM Metering

Repair parts

Only the parts listed below are considered field replaceable, and some components are no longer available:
Parts include Meter Socket through Tenant Circuit Breaker Compartment.
Quantities listed are for one position only (where part number only is given the order quantity for that part is one):

4-Jaw Meter Socket ? 4052720650 (remove 5th Jaw from base)
Meter Socket Jaw Assembly - (4) 7329794850
Keps Nuts to secure Meter Socket Jaws - (4) 2342702001
Mounting Screws for Meter Socket - (2) 4020508201 (obsolete no longer available)
Line Side Meter Socket Bus Connectors - (2) 4052756250
Keps Nuts for Line Side Bus Connectors - (2) 2342702001
Load Side Meter Socket Bus Connectors - (2) 4052752050
Circuit Breaker Base - 4052751802
Mounting Screws for Circuit Breaker Base - (4 ) 2142417200
Mounting Screws for Bus Connectors- (2) 4020508202 (obsolete no longer available)
Connector Fingers for Circuit Breaker Base - (2) 4052707001
Mounting Screws for Connector Fingers - (2) 4020516301 (obsolete no longer available)
Nuts for Connector Finger Mounting Screws - (2) 23504-990-02 (obsolete no longer available)
Load Neutral Lug ? 4025104251 (obsolete no longer available)
Keps Nut to secure Load Neutral Lug - 2342702001
Load Neutral Bus Connector - 4052756350
Keps Nuts for Load Neutral Bus - 2342702001

OTHER Available Parts for this device:
Cover Mounting Screw - 4020513002K
Equipment Ground Terminal Assembly - 4052737150
Mounting Screws for Equipment Ground - (2) 2142217101
Individual Meter Socket Trim (Ring Type) - 4052793950
Gasket for Meter Socket Trim - 4052736801
Mounting Screw for Meter Socket Trim - 2142217101
Meter Socket Sealing Ring (standard aluminum snap type) - 2920910001
Circuit Breaker RB Cover (one position) - BCH (Obsolete, no longer available, no replacement)

CTA-ID : 2046243
Was this helpful?
What can we do to improve the information ?