Technical FAQs

Ask a Question

What is the part number(s) for the 6 inch lower horizontal wireway cover for a Model 6 LVMCC?

REVISION TO RESOLUTION 2024231: 80450-844-50, 51, 52 AND 53 OBSOLETE, USE 80450-141-50, 51, 52, AND 53. 80450-844-54, 55, 56, AND 57 ARE NOT RECOGNIZED IN Q2C.

80450-844-50 - 20`` W X 6`` H horizontal wireway cover assembly (includes mounting hardware)
80450-844-54 - 20`` W X 6`` H horizontal ventilated wireway cover assembly (includes mounting hardware), used w/ 2500A horizontal bus

80450-844-51 - 25`` W X 6`` H horizontal wireway cover assembly (includes mounting hardware)
80450-844-55 - 25`` W X 6`` H horizontal ventilated wireway cover assembly (includes mounting hardware), used w/ 2500A horizontal bus

80450-844-52 - 30`` W X 6`` H horizontal wireway cover assembly (includes mounting hardware)
80450-844-56 - 30`` W X 6`` H horizontal ventilated wireway cover assembly (includes mounting hardware), used w/ 2500A horizontal bus

80450-844-53 - 35`` W X 6`` H horizontal wireway cover assembly (includes mounting hardware)
80450-844-57 - 35`` W X 6`` H horizontal ventilated wireway cover assembly (includes mounting hardware), used w/ 2500A horizontal bus


CTA-ID : 2034985
Was this helpful?
What can we do to improve the information ?