Technical FAQs

Ask a Question

Are alternate mechanical lugs available for an EZM1600CB Series: M01 Circuit Breaker Main?

ISSUE:
Alternate Lugs

PRODUCT LINE:
EZ Meter-Pak Metering Equipment - EZM

ENVIRONMENT:
Terminal Lug Data

CAUSE:
Nonstandard wire range

RESOLUTION:
Yes, several combinations of alternate lugs are available for this EZM1600CB.

Standard Mechanical Lugs for an EZM1600CB Series M01 include:
      Factory installed Main Circuit Breaker MHP22600 is supplied with the following Standard Lugs:
              (3) 3/0 AWG to 500 kcmil AL/CU Phase using (2) AL900MA Lug Kits (Kit includes 1. 3-Barrel Lug, 2 Kits required).
      Line Neutral is supplied with the following Standard Lugs:
             (4) 3/0 AWG to 500 kcmil AL/CU using (2) 2-Barrel Lugs from Kit MMLK500 (Kit Includes 3, 2-Barrel Lugs, 1 Kit required).

Alternate Mechanical Lugs for Pulling (2) 600 kcmil AL/CU Wires per Phase and Neutral:
     Replace the (2) AL900MA Lug Kits in the MHP221000 with (2) AL800MA7 Lug Kits (Kit includes 1, 2-Barrel Lug, 2 Kits required). 
            (2) 500 to 750 kcmil AL/CU terminals per Phase.
     Replace the (2) 2-Barrel Lugs on Line Neutral with (2) 2-Barrel Lugs from Kit MMLK250 (Kit includes 3, 2-Barrel Lugs, 1 Kit required).
           (2) 1/0 AWG to 600 kcmil AL/CU  or  (4) 1/0 AWG to 250 kcmil AL/CU terminals on Neutral.

Alternate Mechanical Lugs for Pulling (2) 750 kcmil AL/CU Wires per Phase and Neutral:
     Replace the (2) AL900MA Lug Kits in the MHP221000 with (2) AL800MA7 Lug Kits (Kit includes 1, 2-Barrel Lug, 2 Kits required).
            (2) 500 to 750 kcmil AL/CU terminal per Phase
     Replace the (2) 2-Barrel Lugs on Line Neutral with (2) Lug Landing Pads from Kit EZMSK2 (Kit includes 4 Lug Landing Pads, 1 Kit required)
            Each Lug Landing Pad is 2" Wide with (2) 1/2"-13 Studs spaced on 1-3/4" Centers. 
     Order (2) Ilsco Lugs TA8002N (from other than Square D) and install on Lug Landing Pads.
           (2) 300 to 600 kcmil AL/CU terminals on Neutral.

Alternate Mechanical Lugs for Pulling (4) 350 kcmil AL/CU Wires per Phase and Neutral:
     Replace the (2) AL900MA Lug Kits in the MHP221000 with (2) AL1000MA Lug Kits (Kit includes 1, 4-Barrel Lug, 2 Kits required).
            (4) 1/0 AWG to 350 kcmil AL/CU terminals per Phase.
     Standard Line Neutral is supplied with the proper Lugs for this configuration.
           (4) 3/0 AWG to 500 kcmil AL/CU using (2) 2-Barrel Lugs from Kit MMLK500 (Kit Includes 3, 2-Barrel Lugs, 1 Kit required).

Alternate Compression Lugs for Pulling (2) 500 kcmil Wires per Phase and Neutral:
     Replace the (2) AL900MA Lug Kits in the MHP221000 with (2) VC600MA5 Lug Kits.   
          (2) 500 to 750 kcmil AL/CU terminals per Phase.
     Replace the (2) 2-Barrel Lugs on Line Neutral with (2) Lug Landing Pads from Kit EZMSK2 (Kit includes 4, Lug Landing Pads)
          Each Lug Landing Pad is 2" Wide with (2) 1/2"-13 Studs spaced on 1-3/4" Centers. 
     Order (2) Ilsco Lugs 2IACL-500 (from other than Square D) and install on Lug Landing Pads (2 lugs required)
         (2) 500 to 750 kcmil AL/CU terminals on Neutral.

Alternate Compression Lugs:  Pulling (2) 750 kcmil Wires Per Phase and Neutral:
     Replace the (2) AL900MA Lug Kits in the MHP221000 with (2) VC800MA7 Lug Kits.   
          (2) 500 to 750 kcmil AL/CU terminals per Phase.
     Replace the (2) 2-Barrel Lugs on Line Neutral with (2) Lug Landing Pads from Kit EZMSK2 (Kit includes 4, Lug Landing Pads)
          Each Lug Landing Pad is 2" Wide with (2) 1/2"-13 Studs spaced on 1-3/4" Centers. 
     Order (2) Ilsco Lugs 2IACL-750 (from other than Square D) and install on Lug Landing Pads.
         (2) 500 to 750 kcmil AL/CU terminals on Neutral.


CTA-ID : 2034183
Was this helpful?
What can we do to improve the information ?