Technical FAQs

Ask a Question

What alternate lugs are available for use in an EZM1400TB Series M04 Main Lugs Tap Box?

Need Alternate Lugs for this 400A Tap Box

EZ Meter-Pak Metering Equipment - EZM

Need Alternate Lugs for this 400A Tap Box

Pulling Wire of a Size not usable with Standard Lugs provided.

Standard Mechanical Lugs for an EZM1400TB, Series M04 include:
           Factory installed Lugs to accommodate (2) 3/0 AWG to 500 kcmil AL/CU per Phase and Neutral.
Alternate Mechanical Lugs: Pulling (1) 600 kcmil CU Wire per Phase and Neutral
           Replace the 2-Barrel Lugs provided with Kit: MMLK250 (includes three 2-Barrel Lugs)
           Each 2-Barrel Lug will accommodate
                     (1) 1/0 AWG to 600 kcmil AL/CU Wire or
                     (2) 1/0 AWG to 250 kcmil AL/CU Wires            
Alternate Lug Landing Kit: MMSK2 is available that can be used to replace the Standard Lugs.
         This Kit includes (3) Lug Landing Pads with (2) 1/2”-13 Studs and Keps Nuts on 1-3/4” Centers
          for use with (1) 2-Hole Tang Lug per Phase and Neutral.
          For Lugs suitable for use with these Lug Landing Pads refer to CAD Drawing #: 3367 (see attached).
          NOTE: 800 kcmil AL/CU Wire is the maximum Wire Size suitable for use in this device. 

CTA-ID : 2033389
Was this helpful?
What can we do to improve the information ?