Technical FAQs

Ask a Question

What are the dimensions and weight for the 883958E 30-50hp 460V units and 15-25hp 208/230V units Type 1 or 12K?

The maximum dimensions for the 30-50hp 460v units and 15-25hp 208/230v Type 1 or 12K units are:

Height = 49.00 in (1244.60 mm)
Width = 20.65 in (524.51 mm)
Depth = 16.34 in (415.05 mm)

Weight = 180 lbs (81.60 kg)


CTA-ID : 2029287
Was this helpful?
What can we do to improve the information ?