Technical FAQs

Ask a Question

Do we have a 200 amp 3 pole DIN rail mounted circuit breaker?

Issue:

Do we have a 200 amp 3 pole  DIN rail mounted circuit breaker?

 

Product Line:

Powerpact, Molded Case Circuit Breaker

 

Environment:

Products sold in North America

 

Cause:

Need a din railed mounted 200A breaker

 

Resolution:

Yes, use a JDL36200 (or JGL, JJL, JLL) and DIN rail mounting kit.

Powerpact H & J frame 3-pole breakers can be DIN rail mounted. Use kit # S29305.
DIN rail mounting kit (requires 15 mm depth on a 35 mm DIN rail)
Fits 3 pole module breakers only. (Not available in HD and HG 2P modules.)

See instruction bulletin, 48940-239-01.


CTA-ID : 2027596

Was this helpful?
What can we do to improve the information ?