Technical FAQs

Ask a Question

What are the dimensions of enclosure 9001KYAF and 9001KYSS?

Issue:
What are the dimensions of enclosure 9001KYAF and 9001KYSS?

Product Line:
30mm Control Stations

Environment:
9001K/SK 30mm Control Stations

Cause:
Dimensions are needed for application.                                                

Resolution:
1 hole = 4.18 (106mm) x 5.24 (133mm) x 3.63 (92mm)
2 hole = 4.18 (106mm) x 7.74 (197mm) x 3.63 (92mm)
3 hole = 4.18 (106mm) x 10.24 (260mm) x 3.63 (92mm)
4 hole = 4.18 (106mm) x 12.74 (324mm) x 3.63 (92mm)
6 hole = 7.43 (189mm) x 11.37 (289mm) x 4.34 (110mm)
9 hole = 9.68 (246mm) x 11.37 (289mm) x 4.34 (110mm)
12 hole = 9.68 (246mm) x 13.87 (352mm) x 4.34 (110mm)
16 hole = 11.93 (303mm) x 13.87 (352mm) x 4.34 (110mm)
20 hole = 11.93 (303mm) x 16.37 (416mm) x 4.34 (110mm)
25 hole = 14.18 (360mm) x 16.37 (416mm) x 4.34 (110mm)
30 hole = 14.18 (360mm) x 18.87 (479mm) x 4.34 (110mm)


 
Was this helpful?
What can we do to improve the information ?