Technical FAQs

Ask a Question

How do you order a 9001KR9R or KR8R knob ?

Issue:
How do you order a 9001KR9R or KR8R knob?

Product Line:
30mm Push Button

Environment:
9001 Type K and SK

Cause:
Identify the replacement knob part number.                        

Resolution:                                                                 
Add suffix - 20 for 1and 3/8`` knob. Example: 9001KR9R20. This also works with other color knobs.
15/8`` Push-Pull Knobs for
KR8, KR9, SKR8, SKR9 Operators
Amber A22
Black B23 color cap opaque and are for use on non-illuminated operator only
Blue L22
Clear C22
Green G22
Orange S23 color cap opaque and are for use on non-illuminated operator only
Red R22
Red (with ``Push Emergency Stop`` marking) R2205
White W22
Yellow Y22




CTA-ID : 2006467
Was this helpful?
What can we do to improve the information ?