Technical FAQs

Ask a Question

What voltage is the XB4BD33 rated for?

Issue:
What voltage is the XB4BD33 rated for?

Product Line:
Harmony Pushbuttons

Environment:
All Products

Cause:
Product Features

Resolution:
The XB4 standard contact blocks are rated for 600 VAC.

Characteristics Conforming to IEC/EN 60947-5-1
Utilization category AC-15
Standard blocks (single or double) with screw clamp terminals:
A600: Ue = 600 Vac and le = 1.2 A or Ue = 240 Vac and le = 3 A
or Ue = 120 Vac and le = 6 A
Continuous Thermal Current = 10 A
Blocks for plug-in connector:
A300: Ue = 120 Vac and le = 6 A or Ue = 240 Vac and le = 3 A
Standard blocks for printed circuit board connection:
B300: Ue = 120 Vac and le = 3 A or Ue = 240 Vac and le = 1.5 A


CTA-ID : 2011683
Was this helpful?
What can we do to improve the information ?