Digest 177 Changes and Updates Since October 2015 Printing

  • Reference

    0100DB1615

  • Type

    Data Bulletin

  • Languages

    English

  • Date

    02/17/2017

  • Version

    1.1

Download
  • Reference

    0100DB1615

  • Type

    Data Bulletin

  • Languages

    English

  • Date

    02/17/2017

  • Version

    1.1

Description:

This document provides a listing of revisions and updates since the Digest 177 book was printed in October 2015. Included are descriptions of changes to reflect new products, content revisions, and technical corrections.

Product Ranges:

MVP NF Panelboards, Zelio Count, Harmony XB5/ZB5 Plastic Push Buttons, MVP NQ Panelboards, Zelio Time , ...Read more MVP NF Panelboards, Zelio Count, Harmony XB5/ZB5 Plastic Push Buttons, MVP NQ Panelboards, Zelio Time , Harmony XB4/ZB4 Metal Push Buttons, Zelio Control, PowerLogic EM4800, Harmony 30 mm 9001K Metal Push Buttons, TeSys U Combination Motor Starter, TeSys H Compact Motor Starter, Zelio Plug-in Relays, Zelio Logic, TeSys N Starters, PowerLogic ION EEM, Square D™ QO™ and Homeline™ Arc-fault Circuit Interrupters (AFCI), Motor Logic Solid State Overload Relays, TeSys GV3 Manual Starters and Protectors, Mini- Vario and Vario, PowerPact 500VDC Thermal-Magnetic Circuit Breakers, TeSys N Contactors, PowerPact P-Frame Molded Case Circuit Breakers, EGX100, GFP UL/IEC, TeSys U Self-Protected Combination Motor Controllers, TeSys GV2 Manual Starters and Protectors, QO™ Plug-on Neutral Load Centers, Vigirex Ground-fault Relay System, Square D™ Homeline™ Combination Arc Fault Circuit Interrupters, Light Duty Safety Switches, General Duty Safety Switches, Heavy Duty Safety Switches, PowerPact J-Frame Electronic Motor Circuit Protectors, PowerPact P-Frame Electronic Motor Circuit Protectors, Double Throw Safety Switches, Square D™ QO™ and QOB Miniature Circuit Breakers, Low Voltage Distribution Transformers, Non-Linear (NLP), Low Voltage General Purpose Transformers (Resin Encapsulated), Low Voltage Distribution Transformers, Single Phase, Low Voltage General Purpose Transformers (Buck Boost Transformers), TeSys LR9 Overload Relays, Harmony 22 mm XB7 Monolithic Push Buttons, LHL-DC 500 Vdc Molded Case Circuit Breakers, Square D 8501 Type C Open-Frame Power Relays, Air Conditioning Disconnect Switches, Square D NEMA Relay, QO™ Generator Panels, Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments, Powerlink MVP, Square D 8501 Type K Relays, Definite Purpose Contactors, Service Upgrade Load Centers, Type L/LX Lighting Contactors, Type S Starters, Mission Critical Molded Case Circuit Breakers, QO™ Load Centers, Square D 9001 SKYP Rugged-Duty Pendant Stations, Square D 9001 BW Pendant Stations, Harmony 30 mm 9001SK Plastic Push Buttons, Square D 8501 Type R Relays, PowerPact R-Frame Molded Case Circuit Breakers, PowerPact Q-Frame Molded Case Circuit Breakers, Premium 30 Energy Efficient Transformers, Solar Disconnect Switches, Type L UL 489 Rotary Handle Circuit Breaker Mechanisms, PAF-DC/PCF-DC 500 Vdc Molded Case Circuit Breakers, Masterpact NW Remote Racking Device, TeSys LR2K Overload Relays, PowerLogic ION6200 series, TeSys T Motor Management System, PowerLogic ION7550/ION7650 series, TeSys LK4 Non fusible disconnect switches, MD Enclosed Disconnect Switch, Dual Rated AC/DC Circuit Breakers, PowerPact L-Frame Molded Case Circuit Breakers, Type S Contactors, PowerPact M-Frame Molded Case Circuit Breakers, TeSys GV7 Manual Starters and Protectors, PowerLogic PM5000 series, FA / LA Molded Case Circuit Breakers, Harmony™ XB5S Biometric Scanner, 22 mm Bezel, QOU Unit Mount Circuit Breakers, Micrologic Trip Units, Harmony XAC Medium-Duty Pendant Stations, Harmony XAP, XB2 SL 22 mm Push Button Control Stations, Individual Meter Sockets, TeSys D Contactors, Harmony XALD, XALK 22 mm Plastic Control Stations, Square D™ Homeline™ Miniature Circuit Breakers, Harmony eXLhoist Industrial Remote Controllers, WELL-GUARD® Pump Panels, UL Listed Masterpact Circuit Breakers, ANSI Certified Masterpact Circuit Breakers, TeSys LE1D Circuit Breaker Combination Starters, Homeline™ Solar-ready Combination Service Entrance Devices (CSEDs), TeSys LE1D Fusible Disconnect Switch Combination Starters, IEC Rated Masterpact Circuit Breakers, PowerPact J-Frame Molded Case Circuit Breakers, PowerPact H-Frame Molded Case Circuit Breakers , Zelio Analog, PowerPact Earth Leakage Modules, Micrologic Add-on Ground-fault Modules, Heavy Duty 9002 Industrial Foot Switches, PowerLogic BCPM, PowerLogic ION8650 series, StruxureWare Power Monitoring Expert, Controller - 3000 Level G3 Controller, PowerLogic CM4000T series, Type M and T Integral Horsepower Starters, Fractional Horsepower Starters, Controller - 500 Level G3 Controller, Type A and B Reversing Drum Switches, Controller - 1000 Level G3 Controller, Type K Manual Switches, Controller - 2000 Level G3 Controller, NEMA Circuit Breaker Combination Starters, NEMA Fusible Disconnect Switch Combination Starters, Definite Purpose Starters, TeSys K Miniature Contactors, TeSys F Contactors, EZ Meter-Pak Meter Centers, PowerLogic Energy Meters, Modular Panelboard System, Square D™ QO™ Dual Function (DF) Miniature Circuit Breakers, Square D™ Homeline™ Dual Function (DF) Miniature Circuit Breakers, Masterpact NW, MasterPact NW and NT Circuit Breakers with Arc Flash Protection, Masterpact NT, All-in-Ones, Meter Mains, MP Meter-Pak Meter Centers, TeSys D, K and SK Control Relays, Intelligent Load Centers, Padmount Liquid Filled Transformers, Model III Package Unit Substations, MHL-DC 500 Vdc (450A to 1200A) Circuit Breakers, Masterpact DC Circuit Breaker, Low Voltage Drive Isolation Transformers, Non-Ventilated General Purpose Transformers, Column Width Panelboards, Modular Panelboard System, Homeline Combination Arc Fault Circuit Interrupters (CAFI), Homeline™ Load Centers, Mini Power-Zone Transformers, Low Voltage Distribution Transformers, Harmonic Mitigating (NP), EGX300, PowerLogic Enercept, VPI Power-Dry II™ Transformers, Substation Liquid Filled Transformers, High Density Metering, 9050 JCK Plug-In Timers, Harmony 22 mm XB5R/XB4R Wireless Push Buttons ...Read less

Files for Download

Add to my Documents

Description:

This document provides a listing of revisions and updates since the Digest 177 book was printed in October 2015. Included are descriptions of changes to reflect new products, content revisions, and technical corrections.

Product Ranges:

MVP NF Panelboards, Zelio Count, Harmony XB5/ZB5 Plastic Push Buttons, MVP NQ Panelboards, Zelio Time , Harmony XB4/ZB4 Metal Push Buttons, Zelio Control, PowerLogic EM4800, Harmony 30 mm 9001K Metal Push Buttons, TeSys U Combination Motor Starter, TeSys H Compact Motor Starter, Zelio Plug-in Relays, Zelio Logic, TeSys N Starters, PowerLogic ION EEM, ...Read more MVP NF Panelboards, Zelio Count, Harmony XB5/ZB5 Plastic Push Buttons, MVP NQ Panelboards, Zelio Time , Harmony XB4/ZB4 Metal Push Buttons, Zelio Control, PowerLogic EM4800, Harmony 30 mm 9001K Metal Push Buttons, TeSys U Combination Motor Starter, TeSys H Compact Motor Starter, Zelio Plug-in Relays, Zelio Logic, TeSys N Starters, PowerLogic ION EEM, Square D™ QO™ and Homeline™ Arc-fault Circuit Interrupters (AFCI), Motor Logic Solid State Overload Relays, TeSys GV3 Manual Starters and Protectors, Mini- Vario and Vario, PowerPact 500VDC Thermal-Magnetic Circuit Breakers, TeSys N Contactors, PowerPact P-Frame Molded Case Circuit Breakers, EGX100, GFP UL/IEC, TeSys U Self-Protected Combination Motor Controllers, TeSys GV2 Manual Starters and Protectors, QO™ Plug-on Neutral Load Centers, Vigirex Ground-fault Relay System, Square D™ Homeline™ Combination Arc Fault Circuit Interrupters, Light Duty Safety Switches, General Duty Safety Switches, Heavy Duty Safety Switches, PowerPact J-Frame Electronic Motor Circuit Protectors, PowerPact P-Frame Electronic Motor Circuit Protectors, Double Throw Safety Switches, Square D™ QO™ and QOB Miniature Circuit Breakers, Low Voltage Distribution Transformers, Non-Linear (NLP), Low Voltage General Purpose Transformers (Resin Encapsulated), Low Voltage Distribution Transformers, Single Phase, Low Voltage General Purpose Transformers (Buck Boost Transformers), TeSys LR9 Overload Relays, Harmony 22 mm XB7 Monolithic Push Buttons, LHL-DC 500 Vdc Molded Case Circuit Breakers, Square D 8501 Type C Open-Frame Power Relays, Air Conditioning Disconnect Switches, Square D NEMA Relay, QO™ Generator Panels, Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments, Powerlink MVP, Square D 8501 Type K Relays, Definite Purpose Contactors, Service Upgrade Load Centers, Type L/LX Lighting Contactors, Type S Starters, Mission Critical Molded Case Circuit Breakers, QO™ Load Centers, Square D 9001 SKYP Rugged-Duty Pendant Stations, Square D 9001 BW Pendant Stations, Harmony 30 mm 9001SK Plastic Push Buttons, Square D 8501 Type R Relays, PowerPact R-Frame Molded Case Circuit Breakers, PowerPact Q-Frame Molded Case Circuit Breakers, Premium 30 Energy Efficient Transformers, Solar Disconnect Switches, Type L UL 489 Rotary Handle Circuit Breaker Mechanisms, PAF-DC/PCF-DC 500 Vdc Molded Case Circuit Breakers, Masterpact NW Remote Racking Device, TeSys LR2K Overload Relays, PowerLogic ION6200 series, TeSys T Motor Management System, PowerLogic ION7550/ION7650 series, TeSys LK4 Non fusible disconnect switches, MD Enclosed Disconnect Switch, Dual Rated AC/DC Circuit Breakers, PowerPact L-Frame Molded Case Circuit Breakers, Type S Contactors, PowerPact M-Frame Molded Case Circuit Breakers, TeSys GV7 Manual Starters and Protectors, PowerLogic PM5000 series, FA / LA Molded Case Circuit Breakers, Harmony™ XB5S Biometric Scanner, 22 mm Bezel, QOU Unit Mount Circuit Breakers, Micrologic Trip Units, Harmony XAC Medium-Duty Pendant Stations, Harmony XAP, XB2 SL 22 mm Push Button Control Stations, Individual Meter Sockets, TeSys D Contactors, Harmony XALD, XALK 22 mm Plastic Control Stations, Square D™ Homeline™ Miniature Circuit Breakers, Harmony eXLhoist Industrial Remote Controllers, WELL-GUARD® Pump Panels, UL Listed Masterpact Circuit Breakers, ANSI Certified Masterpact Circuit Breakers, TeSys LE1D Circuit Breaker Combination Starters, Homeline™ Solar-ready Combination Service Entrance Devices (CSEDs), TeSys LE1D Fusible Disconnect Switch Combination Starters, IEC Rated Masterpact Circuit Breakers, PowerPact J-Frame Molded Case Circuit Breakers, PowerPact H-Frame Molded Case Circuit Breakers , Zelio Analog, PowerPact Earth Leakage Modules, Micrologic Add-on Ground-fault Modules, Heavy Duty 9002 Industrial Foot Switches, PowerLogic BCPM, PowerLogic ION8650 series, StruxureWare Power Monitoring Expert, Controller - 3000 Level G3 Controller, PowerLogic CM4000T series, Type M and T Integral Horsepower Starters, Fractional Horsepower Starters, Controller - 500 Level G3 Controller, Type A and B Reversing Drum Switches, Controller - 1000 Level G3 Controller, Type K Manual Switches, Controller - 2000 Level G3 Controller, NEMA Circuit Breaker Combination Starters, NEMA Fusible Disconnect Switch Combination Starters, Definite Purpose Starters, TeSys K Miniature Contactors, TeSys F Contactors, EZ Meter-Pak Meter Centers, PowerLogic Energy Meters, Modular Panelboard System, Square D™ QO™ Dual Function (DF) Miniature Circuit Breakers, Square D™ Homeline™ Dual Function (DF) Miniature Circuit Breakers, Masterpact NW, MasterPact NW and NT Circuit Breakers with Arc Flash Protection, Masterpact NT, All-in-Ones, Meter Mains, MP Meter-Pak Meter Centers, TeSys D, K and SK Control Relays, Intelligent Load Centers, Padmount Liquid Filled Transformers, Model III Package Unit Substations, MHL-DC 500 Vdc (450A to 1200A) Circuit Breakers, Masterpact DC Circuit Breaker, Low Voltage Drive Isolation Transformers, Non-Ventilated General Purpose Transformers, Column Width Panelboards, Modular Panelboard System, Homeline Combination Arc Fault Circuit Interrupters (CAFI), Homeline™ Load Centers, Mini Power-Zone Transformers, Low Voltage Distribution Transformers, Harmonic Mitigating (NP), EGX300, PowerLogic Enercept, VPI Power-Dry II™ Transformers, Substation Liquid Filled Transformers, High Density Metering, 9050 JCK Plug-In Timers, Harmony 22 mm XB5R/XB4R Wireless Push Buttons ...Read less

Files for Download

My Documents

Store, email, and share your favorite documents.

View My Documents View My Documents